IESNA:LM-63-2002
[TEST]P1704729
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB2A-AMB-U-T3R
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ T3 ROADWAY DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4254.6
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
552.8 522.8 490.9 443.0 415.1 403.1 399.1 399.1 403.1 423.1 457.0 534.8 698.5 866.1 1085.6 1291.1 1476.7 1582.5 1670.3 
1764.1 1881.8 1816.0 1420.9 1175.4 1083.6 892.0 788.3 700.4 582.7 341.2 101.8 73.8 55.9 35.9 16.0 2.0 0.0 
552.8 526.8 486.9 443.0 415.1 401.1 399.1 401.1 405.1 423.1 455.0 538.8 682.5 864.1 1087.6 1281.2 1458.8 1584.5 1662.3 
1782.1 1883.8 1847.9 1538.6 1205.3 1101.6 912.0 804.2 714.4 596.7 367.2 107.8 79.8 57.9 39.9 20.0 2.0 0.0 
552.8 524.8 486.9 445.0 415.1 403.1 401.1 399.1 403.1 419.1 447.0 518.9 650.6 802.2 993.8 1209.3 1418.9 1584.5 1704.2 
1812.0 1937.7 1971.6 1919.7 1518.6 1253.2 1057.7 894.0 814.2 678.5 508.9 237.5 117.7 87.8 65.9 39.9 2.0 0.0 
552.8 528.8 494.9 457.0 425.1 409.1 403.1 403.1 405.1 417.1 443.0 490.9 592.7 724.4 872.1 1069.6 1293.1 1518.6 1712.2 
1887.8 2029.5 2121.3 2121.3 2029.5 1883.8 1550.6 1175.4 1025.7 880.1 668.5 377.2 185.6 91.8 55.9 27.9 4.0 0.0 
552.8 528.8 500.9 471.0 439.0 421.1 413.1 411.1 413.1 423.1 441.0 476.9 534.8 638.6 758.3 904.0 1079.6 1297.1 1536.6 
1782.1 2005.6 2169.2 2241.0 2157.2 2011.5 1873.8 1718.2 1412.9 1227.3 981.8 500.9 193.6 93.8 47.9 18.0 4.0 0.0 
552.8 532.8 508.9 488.9 465.0 445.0 435.0 431.0 433.0 437.0 453.0 474.9 508.9 570.7 644.6 738.4 866.1 1021.7 1219.3 
1440.8 1704.2 1945.7 2155.2 2282.9 2255.0 2157.2 2137.3 2151.2 1937.7 1402.9 973.8 451.0 147.7 49.9 22.0 6.0 0.0 
552.8 536.8 518.9 504.9 494.9 482.9 474.9 473.0 473.0 474.9 480.9 498.9 518.9 550.8 594.7 652.6 726.4 822.2 949.9 
1109.5 1301.1 1508.7 1738.1 1961.7 2157.2 2304.9 2374.7 2408.7 2310.9 2356.8 1708.2 1049.7 273.4 67.8 29.9 8.0 0.0 
552.8 538.8 530.8 526.8 524.8 526.8 530.8 534.8 540.8 546.8 556.8 566.7 582.7 606.7 636.6 678.5 728.4 802.2 888.0 
1007.8 1141.5 1311.1 1492.7 1714.2 1927.7 2143.3 2328.8 2338.8 2478.5 2604.2 2594.3 1939.7 381.2 103.8 37.9 10.0 0.0 
552.8 544.8 544.8 550.8 558.8 570.7 586.7 600.7 616.6 632.6 648.6 666.5 684.5 712.4 746.3 786.3 836.1 904.0 993.8 
1109.5 1243.2 1400.9 1566.5 1762.1 1971.6 2197.1 2348.8 2412.7 2638.2 2730.0 2678.1 1849.9 451.0 103.8 31.9 12.0 0.0 
552.8 546.8 548.8 560.8 572.7 592.7 610.6 630.6 648.6 668.5 682.5 696.5 714.4 742.4 776.3 822.2 880.1 949.9 1047.7 
1159.4 1311.1 1468.7 1656.3 1849.9 2073.4 2326.8 2446.6 2570.3 2779.8 2881.6 2706.0 1706.2 277.4 59.9 22.0 12.0 0.0 
552.8 548.8 554.8 568.7 588.7 612.6 636.6 656.5 680.5 700.4 720.4 738.4 762.3 788.3 828.2 886.0 961.9 1057.7 1181.4 
1325.1 1480.7 1660.3 1837.9 2049.5 2273.0 2478.5 2476.5 2604.2 2706.0 2652.1 2340.8 1255.2 239.5 51.9 20.0 12.0 0.0 
552.8 552.8 562.8 580.7 606.7 634.6 666.5 698.5 726.4 756.3 784.3 814.2 846.1 894.0 945.9 1007.8 1089.6 1171.4 1265.2 
1365.0 1464.8 1564.5 1678.3 1786.0 1917.8 2041.5 1975.6 2051.5 2067.4 1947.7 1610.4 790.2 209.5 61.9 22.0 10.0 0.0 
552.8 558.8 572.7 596.7 632.6 668.5 712.4 752.3 784.3 820.2 854.1 888.0 916.0 945.9 967.9 991.8 1017.7 1043.7 1075.6 
1099.6 1135.5 1147.5 1137.5 1139.5 1137.5 1145.5 1071.6 1093.6 1021.7 872.1 606.7 255.4 97.8 37.9 20.0 10.0 0.0 
552.8 562.8 596.7 636.6 684.5 732.4 780.3 830.2 856.1 868.1 852.1 818.2 762.3 704.4 626.6 530.8 435.0 357.2 305.3 
283.4 279.4 279.4 281.4 281.4 281.4 275.4 259.4 249.4 209.5 155.7 109.8 75.8 45.9 29.9 16.0 8.0 0.0 
552.8 568.7 614.6 660.5 716.4 774.3 806.2 810.2 776.3 718.4 646.6 548.8 449.0 359.2 301.3 273.4 259.4 251.4 251.4 
251.4 253.4 253.4 249.4 239.5 225.5 213.5 193.6 175.6 155.7 127.7 101.8 75.8 41.9 25.9 14.0 6.0 0.0 
552.8 576.7 634.6 690.5 744.4 768.3 758.3 710.4 642.6 566.7 473.0 399.1 353.2 321.3 291.4 269.4 257.4 253.4 255.4 
259.4 261.4 265.4 267.4 263.4 255.4 241.5 223.5 189.6 167.6 139.7 101.8 75.8 45.9 25.9 12.0 4.0 0.0 
552.8 584.7 648.6 704.4 742.4 732.4 682.5 620.6 546.8 473.0 427.1 397.1 367.2 335.3 309.3 287.4 269.4 261.4 259.4 
255.4 255.4 259.4 259.4 249.4 235.5 227.5 217.5 201.6 175.6 131.7 113.7 89.8 59.9 29.9 10.0 2.0 0.0 
552.8 590.7 656.5 716.4 724.4 686.5 626.6 560.8 494.9 459.0 441.0 417.1 393.1 367.2 335.3 299.3 259.4 233.5 227.5 
229.5 221.5 217.5 219.5 223.5 225.5 223.5 215.5 199.6 175.6 161.6 135.7 111.8 79.8 55.9 16.0 2.0 0.0 
552.8 596.7 666.5 716.4 706.4 650.6 592.7 522.8 482.9 471.0 461.0 447.0 431.0 399.1 353.2 287.4 239.5 215.5 201.6 191.6 
195.6 191.6 183.6 177.6 173.6 167.6 159.6 149.7 133.7 121.7 111.8 99.8 73.8 49.9 25.9 2.0 0.0 
552.8 598.7 668.5 714.4 690.5 628.6 570.7 508.9 486.9 484.9 476.9 476.9 463.0 433.0 359.2 283.4 227.5 199.6 185.6 185.6 
181.6 173.6 159.6 155.7 151.7 143.7 133.7 121.7 107.8 95.8 85.8 83.8 65.9 33.9 16.0 2.0 0.0 
552.8 600.7 670.5 714.4 684.5 620.6 560.8 500.9 490.9 490.9 492.9 498.9 486.9 447.0 361.2 275.4 225.5 193.6 199.6 215.5 
209.5 183.6 165.6 157.7 151.7 133.7 123.7 113.7 101.8 91.8 85.8 83.8 59.9 25.9 14.0 2.0 0.0 
552.8 598.7 674.5 714.4 684.5 616.6 560.8 500.9 492.9 490.9 492.9 500.9 492.9 449.0 363.2 275.4 223.5 195.6 205.5 225.5 
221.5 187.6 169.6 157.7 153.7 131.7 123.7 113.7 101.8 91.8 81.8 69.8 41.9 25.9 14.0 2.0 0.0 
